Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
AEHC Active Chimney, Through ceiling
| Product Overview: | Belden's active Adaptive Enclosure Heat Containment (AEHC) System is a highly efficient and cost-effective method for cooling cabinets while preventing the mixing of hot and cold air in the data center. When networked, AEHC chimneys allow aggregation of exhaust air volume of entire cabinet pods, enabling real-time control of CRAC units and creating a logical link between the cooling plant and the computing load. this unique attribute allows reduction of cooling-operating costs, particularly in virtualized, clustered computing environments characterized by highly dynamic computing loads. AEHC uses high-capacity fans controlled by a pressure sensor to ensure dynamic balancing of intake and exhaust air volumes Maintains neutral pressure in the cabinet plenum for highly efficient server fan operation Can be networked in a pod/row for redundancy in virtualized, clustered computing environments Multiple cabinets can share AEHC chimneys based on hosted computing density (three cabinets per chimney is typical) AEHC is highly scalable with chimneys added as needed with increased computing loads A pair of hot swappable brush-less fans with a combined capacity of 10 kW or 30 kW connect to the AEHC controller, enabling quick and easy capacity upgrades ( different capacity fans cannot be used in the same cabinet) Fan motors are engineered to ensure longevity, high air displacement and low power consumption for mission-critical facilities Ideal for existing data centers, and non-Belden cabinets can be retrofitted with chimney by using a customized adapter plate The AEHC system is powered (auto-sensing 120V or 208V) via the cabinet PDUs and accepts two distinct power feeds for redundancy A combination of temperature-humidity sensors with AEHC controller can collect and store environmental data. When networked, real-time data can be accessed via the intuitive user interface or Belden Corman-CS Infrastructure Management Software using SNMP (MIB File) Environmental, mechanical and electrical thresholds and alarms are easy to configure and can be sent directly to e-mail addresses (through an escalation process) |
| Benefits: | Active system can support up to 30 kW per cabinet for today's extremely high heat loads, Active chimneys are available as through-ceiling chimneys that protrude approximately 2" into the plenum, and against-the-ceiling chimneys that adjust and feature rubber gasket for effective sealing against the drop sealing, To account for fans and controller units, chimney length for active containment should be sized by deducting 11.5" from distance between cabinet top and return ceiling, Belden X Series cabinets equipped with containment top panels accept both passive and active chimneys, allowing for easy passive-to-active conversion |
| Environmental Space: | Indoor |
| Part # | Chimney Height | Color |
|---|---|---|
| HCD024B | Black | |
| HCD024W | 24.0 in | White |
| HCD024B | 24.0 in | Black |
| HCD033B | 33.0 in | Black |
| HCD033W | 33.0 in | White |
| HCD036B | 36.0 in | Black |
| HCD036W | 36.0 in | White |
| HCD042B | 42.0 in | Black |
| HCD042W | 42.0 in | White |
| HCD048B | 48.0 in | Black |
| HCD048W | 48.0 in | White |
| HCD054B | 54.0 in | Black |
| HCD054W | 54.0 in | White |
| HCD060B | 60.0 in | Black |
| HCD060W | 60.0 in | White |
| HCD066B | 66.0 in | Black |
| HCD066W | 66.0 in | White |
| HCD072B | 72.0 in | Black |
| HCD072W | 72.0 in | White |
| HCD078B | 78.0 in | Black |
| HCD078W | 78.0 in | White |
| HCD084B | 84.0 in | Black |
| HCD084W | 84.0 in | White |
| Update and Revision: | Revision Number: 0.33 Revision Date: 05-31-2024 |