(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)FX ACX Cassette, 6-Ports, MM OM5, LC Duplex, MPO-12 (Female), Universal Polarity, Ultra Low Loss
Environmental Space: | Indoor |
Suitable Applications: | Data Centers, Main Equipment Rooms, Telecommunications Rooms |
Fiber Type | Fiber Count |
---|---|
OM5 | 12 |
Operating Temperature Range: | -20°C to +60°C |
Storage Temperature Range: | -20°C to +60°C |
Description | Material | Color | Type |
---|---|---|---|
Fiber adapter front side | Zirconia-Ceramic | Lime Green | LC Duplex |
Fiber adapter rear side | Type A MPO adapter | ||
Cassette Housing | SPCC (Powder coated) |
Description | Connector Type | Max. Insertion Loss |
---|---|---|
Front side | LC Duplex | 0.35 dB |
Rear side | MPO12(F) |
TIA/EIA Compliance: | TIA-568.3-E, TIA/EIA-604-5 (FOCIS-5), TIA/EIA-604-10 (FOCIS-10) |
ISO/IEC Compliance: | IEC 60793, IEC 60794-1 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Related Parts: | FX ACX HD Patch Panel Housing (Part Number: ACX-01RM-048P & ACX-04RM-192P). |
Item # | Color | Polarity Identification |
---|---|---|
ACX-FC5U06LDMFULN | Black | Type U1 |
ACX-FC5U06LDMFVLN | Black | Type U2 |
ACX-FC5U06LDMFUL | Lime Green | Type U1 |
ACX-FC5U06LDMFVL | Lime Green | Type U2 |
Notes: | IEC Standards - IEC 11801, ITU Recommendation; The “Color” in “Variants” is MTP/MPO adaptor color only. |
Update and Revision: | Revision Number: 0.4 Revision Date: 04-23-2025 |