Product Hierarchy
Product Hierarchy

ACX-FC4SXXLD4FXXX - FX ACX Cassette, MM OM4, LC Duplex, MTP-12 (Female) Base-8, Standard IL

FX ACX Cassette, MM OM4, LC Duplex, MTP-12 (Female) Base-8, Standard IL

Product Overview

Environmental Space: Indoor
Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Construction

Fiber Cable Construction
Fiber Type
OM4

Temperature Range

Operating Temperature Range: -20°C to +60°C
Storage Temperature Range: -20°C to +60°C

Product Material

Materials
DescriptionMaterialColorType
Fiber adapter front sideZirconia-CeramicErika VioletLC Duplex
Fiber adapter rear sideType A MPO adapter
Cassette HousingSPCC (Powder coated)

Transmission-Characteristics

Fiber Connector Performance
DescriptionConnector TypeMax. Insertion Loss
Front sideLC Duplex0.70 dB
Rear sideMPO12(F)

Standards

TIA/EIA Compliance: TIA-568.3-E, TIA/EIA-604-5 (FOCIS-5), TIA/EIA-604-10 (FOCIS-10)
ISO/IEC Compliance: IEC 60793, IEC 60794-1
EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Related Parts: FX ACX HD Patch Panel Housing (Part Number: ACX-01RM-048P & ACX-04RM-192P).
Variants
Item #ColorPort Count
ACX-FC4S04LD4F4ENBlack4 Port
ACX-FC4S08LD4F4ENBlack8 Port
ACX-FC4S12LD4F4ENBlack12 Port
ACX-FC4S04LD4FErika Violet4 Port
ACX-FC4S08LD4FErika Violet8 Port
ACX-FC4S12LD4FErika Violet12 Port

Product Notes

Notes: IEC Standards - IEC 11801, ITU Recommendation; The “Color” in “Variants” is MTP/MPO adaptor color only. The “Port Count” in “Variants” is LC only.

History

Update and Revision: Revision Number: 0.6 Revision Date: 12-03-2024
No accessories are available for this product