(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)FiberExpress High Density Patch Panel Housing with Full Front Sliding Drawer, 1U/19’’, Empty, Black
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Weight: | 4.8 kg |
Height: | 44 mm |
Width: | 482 mm |
Depth: | 398 mm |
Max Capacity: | Support up to 4 ACX series cassettes or adaptor frame (Up to 96 fibers per U) |
Operating Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -40°C to +70°C |
Material |
---|
SPCC |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Included Parts: | Cage nuts and Screw; Velcro Tapes; Port Identification Adhesive Label |
Related Parts: | FiberExpress ACX High Density Cassettes (ACX-FCxxxx) ACX High Density Adaptor Strip (ACX-FFxxxx), Blank Plate (ACX-FF-BLANK) for unoccupied ports |
Item # | Color |
---|---|
ACX-01RM-048P-U | Black |
Packaging: | Individually packaged in a cardboard box |
Notes: | Access : Full Front Sliding Drawer |
Update and Revision: | Revision Number: 0.14 Revision Date: 04-13-2025 |