Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cordset, Male straight transparent RJ45 to male straight transparent RJ45, shielded, TPE cable, 8 wires
| Product Family: | EtherNet / IP Double-ended Cordset |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Voltage (UL): | 30V |
| Operating Voltage: | 30 V |
| Data Transmission Type: | Up to 10GBase-T, CAT6A |
| Suitable Applications: | Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications |
| Side 1 Product Sub Family: | RJ45 |
| Connector Design: | Straight |
| Number of Pins: | 8 |
| Coding, Side 1: | RJ45 |
| Ambient Temperature (Operation)*: | - 25°C to + 70°C |
| Protection Degree / IP Rating**: | IP20 |
| Housing Material: | PC - Polycarbonate, UL94-V0 rated |
| Attachment Plating: | Gold plating in contact area |
| Shielding Material: | Copper Alloy |
| Cable Type: | 26AWG CAT6A S/FTP TPE Patch Cable |
| Number of Wires: | 8 wires |
| Cable- resistances: | 14.5 Ohm/100m |
| ISO/IEC Compliance: | ISO/IEC 11801 |
| UL AWM Style Compliance: | AWM 20276 |
| Conductor Material: | Stranded Bare Copper |
| Cable Jacket Material: | TPE |
| Cable Diameter D: | 6.2 mm |
| Wire Insulation Material: | Polyolefin |
| Insulated Wire Diameter: | 1.08 mm |
| Foil shield: | 2 Twisted insulated conductors with overall foil laminated AL-Mylar |
| Ambient Temperature (Fixed Installation): | ‐20°C to +80°C |
| Flammability Class (Cable Jacket): | FT2, IEC 60332‐1, IEC 60332-3A |
| Core Colors: | 1: Blue& White, 2: Orange& White, 3: Green& White, 4: Brown& White |
| Side 2 Product Sub Family: | RJ45 |
| Connector Design, Side 2: | Straight |
| Number of Pins, Side 2: | 8 |
| Coding, Side 2: | RJ45 |
| Ambient Temperature (Operation), Side 2*: | - 25°C to + 70°C |
| Protection Degree / IP Rating, Side 2**: | IP20 |
| Housing Material, Side 2: | PC - Polycarbonate, UL94-V0 rated |
| Attachment Plating, Side 2: | Gold plating in contact area |
| Shielding Material, Side 2: | Copper Alloy |
| RoHS Compliant: | Yes |
| Oil Resistance: | Yes |
| Protection Degree / IP Rating Note: | only if mounted and locked in combination with Hirschmann / Lumberg Automation connector |
| Update and Revision: | Revision Number: 0.23 Revision Date: 10-26-2025 |
| Item # | Cable Length | Color |
|---|---|---|
| A7JSJSA6028060030 | 0.3 m | Blue |
| A7JSJSA6028060050 | 0.5 m | Blue |
| A7JSJSA6028060100 | 1 m | Blue |
| A7JSJSA6028010100 | 1 m | Brown |
| A7JSJSA6028020100 | 1 m | Red |
| A7JSJSA6028030100 | 1 m | Orange |
| A7JSJSA6028040100 | 1 m | Yellow |
| A7JSJSA6028050100 | 1 m | Green |
| A7JSJSA6028070100 | 1 m | Purple |
| A7JSJSA6028080100 | 1 m | Gray |
| A7JSJSA6028090100 | 1 m | White |
| A7JSJSA6028000100 | 1 m | Black |
| A7JSJSA6028060150 | 1.5 m | Blue |
| A7JSJSA6028060200 | 2 m | Blue |
| A7JSJSA6028010200 | 2 m | Brown |
| A7JSJSA6028020200 | 2 m | Red |
| A7JSJSA6028030200 | 2 m | Orange |
| A7JSJSA6028040200 | 2 m | Yellow |
| A7JSJSA6028050200 | 2 m | Green |
| A7JSJSA6028070200 | 2 m | Purple |
| A7JSJSA6028080200 | 2 m | Gray |
| A7JSJSA6028090200 | 2 m | White |
| A7JSJSA6028000200 | 2 m | Black |
| A7JSJSA6028060300 | 3 m | Blue |
| A7JSJSA6028010300 | 3 m | Brown |
| A7JSJSA6028020300 | 3 m | Red |
| A7JSJSA6028030300 | 3 m | Orange |
| A7JSJSA6028040300 | 3 m | Yellow |
| A7JSJSA6028050300 | 3 m | Green |
| A7JSJSA6028070300 | 3 m | Purple |
| A7JSJSA6028080300 | 3 m | Gray |
| A7JSJSA6028090300 | 3 m | White |
| A7JSJSA6028000300 | 3 m | Black |
| A7JSJSA6028060500 | 5 m | Blue |
| A7JSJSA6028061000 | 10 m | Blue |
| A7JSJSA6028061500 | 15 m | Blue |
| A7JSJSA6028062000 | 20 m | Blue |
| A7JSJSA6028062500 | 25 m | Blue |
| A7JSJSA6028063000 | 30 m | Blue |