Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cordset, Male straight transparent RJ45 to male straight transparent RJ45, shielded, LSZH cable, 8 wires.
| Product Family: | EtherNet / IP Double-ended Cordset |
| Brand: | Lumberg Automation |
| Connector Type: | RJ45 Male |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Voltage (UL): | 30V |
| Data Transmission Type: | 10GBase-T, Cat6A |
| Data Transmission Rate: | 10Gbit/s |
| Suitable Applications: | Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications |
| Connector Design: | Straight |
| Number of Pins: | 8 |
| Coding, Side 1: | RJ45 |
| Ambient Temperature (Operation)*: | - 25°C to + 70°C |
| Protection Degree / IP Rating**: | IP20 |
| Housing Material: | PC - Polycarbonate, UL94-V0 rated |
| Attachment Plating: | Gold plating in contact area |
| Shielding Material: | Copper Alloy |
| Cable Type: | 4P 26AWG Cat6A S/FTP LSZH Patch CABLE |
| Number of Wires: | 8 Cores |
| Cable- resistances: | 14.5 Ohm/100m |
| ISO/IEC Compliance: | ISO/IEC 11801 |
| UL AWM Style Compliance: | AWM 21100 |
| Conductor Material: | Stranded Bare Copper |
| Cable Jacket Material: | LSZH |
| Cable Diameter D: | 6.2 mm |
| Wire Insulation Material: | Polyolefin |
| Insulated Wire Diameter: | 1.08 mm |
| Foil shield: | Shielding: Each pair with individual foil + overall braid shield |
| Ambient Temperature (Fixed Installation): | ‐20°C to +80°C |
| Flammability Class (Cable Jacket): | FT2, IEC 60332‐1, IEC 60332-3A |
| Core Colors: | 1: Blue& White, 2: Orange& White, 3: Green& White, 4: Brown& White |
| Connector Design, Side 2: | Straight |
| Number of Pins, Side 2: | 8 |
| Coding, Side 2: | RJ45 |
| Ambient Temperature (Operation), Side 2*: | - 25°C to + 70°C |
| Protection Degree / IP Rating, Side 2**: | IP20 |
| Housing Material, Side 2: | PC - Polycarbonate, UL94-V0 rated |
| Attachment Plating, Side 2: | Gold plating in contact area |
| Shielding Material, Side 2: | Copper Alloy |
| RoHS Compliant: | Yes |
| Oil Resistance: | Yes |
| Protection Degree / IP Rating Note: | only if mounted and locked in combination with Hirschmann / Lumberg Automation connector |
| Update and Revision: | Revision Number: 0.47 Revision Date: 10-26-2025 |
| Item # | Cable Length | Color |
|---|---|---|
| A7JSJSA6021060030 | 0.3 M | Blue |
| A7JSJSA6021060050 | 0.5 M | Blue |
| A7JSJSA6021000100 | 1 M | Black |
| A7JSJSA6021010100 | 1 M | Brown |
| A7JSJSA6021020100 | 1 M | Red |
| A7JSJSA6021030100 | 1 M | Orange |
| A7JSJSA6021040100 | 1 M | Yellow |
| A7JSJSA6021050100 | 1 M | Green |
| A7JSJSA6021060100 | 1 M | Blue |
| A7JSJSA6021070100 | 1 M | Purple |
| A7JSJSA6021080100 | 1 M | Gray |
| A7JSJSA6021090100 | 1 M | White |
| A7JSJSA6021060150 | 1.5 M | Blue |
| A7JSJSA6021000200 | 2 M | Black |
| A7JSJSA6021010200 | 2 M | Brown |
| A7JSJSA6021020200 | 2 M | Red |
| A7JSJSA6021030200 | 2 M | Orange |
| A7JSJSA6021040200 | 2 M | Yellow |
| A7JSJSA6021050200 | 2 M | Green |
| A7JSJSA6021060200 | 2 M | Blue |
| A7JSJSA6021070200 | 2 M | Purple |
| A7JSJSA6021080200 | 2 M | Gray |
| A7JSJSA6021090200 | 2 M | White |
| A7JSJSA6021000300 | 3 M | Black |
| A7JSJSA6021010300 | 3 M | Brown |
| A7JSJSA6021020300 | 3 M | Red |
| A7JSJSA6021030300 | 3 M | Orange |
| A7JSJSA6021040300 | 3 M | Yellow |
| A7JSJSA6021050300 | 3 M | Green |
| A7JSJSA6021060300 | 3 M | Blue |
| A7JSJSA6021070300 | 3 M | Purple |
| A7JSJSA6021080300 | 3 M | Gray |
| A7JSJSA6021090300 | 3 M | White |
| A7JSJSA6021060500 | 5 M | Blue |
| A7JSJSA6021080500 | 5 M | Gray |
| A7JSJSA6021061000 | 10 M | Blue |
| A7JSJSA6021061500 | 15 M | Blue |
| A7JSJSA6021062000 | 20 M | Blue |
| A7JSJSA6021062500 | 25 M | Blue |
| A7JSJSA6021063000 | 30 M | Blue |