(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cordset, Male angled RJ45 to male angled RJ45, shielded, LSZH cable, 8 wires
Brand: | Lumberg Automation |
Connector Type: | RJ45 Male |
Shielding: | Shielded |
Rated Voltage: | 30V |
Data Transmission: | 10GBase-T, Cat6A |
Data Transmission Rate: | 10Gbit/s |
Connector Design: | Angled |
Number of Pins: | 8 |
Coding: | RJ45 |
Ambient Temperature (Operation)*: | - 25 °C ~+ 70 °C |
Protection Degree / IP Rating**: | IP20 |
Housing Material: | PC - Polycarbonate, UL 94V-0 rated |
Attachment Plating: | Gold plating in contact area |
Shielding Material: | Copper Alloy |
Note: | **Only if mounted and locked in combination with Belden / Hirschmann / Lumberg Automation connector |
Number of Wires: | 8 Cores |
ISO/IEC Compliance: | ISO/IEC 11801 |
UL AWM Style Compliance: | AWM 21100 |
Conductor material: | Stranded Bare Copper |
Cable Jacket Material: | LSZH |
Cable Diameter D: | 6.2 mm |
Wire Insulation Material: | Polyolefin |
Insulated Wire Diameter: | 1.08 mm |
Foil shield: | Shielding: Each pair with individual foil + overall braid shield |
Ambient Temperature (Fixed Installation): | -20°C ~ + 80 °C |
Flammability Class (Cable Jacket): | FT2, IEC 603321, IEC 60332-3A |
Core Colors: | 1: Blue& White, 2: Orange& White, 3: Green& White, 4: Brown& White |
Connector Design, Side 2: | Angled |
Number of Pins, Side 2: | 8 |
Coding, Side 2: | RJ45 |
Ambient Temperature (Operation), Side 2*: | - 25 °C ~ + 70 °C |
Protection Degree / IP Rating, Side 2**: | IP20 |
Housing Material, Side 2: | PC - Polycarbonate, UL 94V-0 rated |
Attachment Plating, Side 2: | Gold plating in contact area |
Shielding Material, Side 2: | Copper Alloy |
RoHS Compliant: | yes |
Oil Resistance: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision: | Revision Number: 0.4 Revision Date: 04-29-2025 |
Item # | Cable Length | Color |
---|---|---|
A7JEJEA6021060030 | 0.3 m | Blue |
A7JEJEA6021060050 | 0.5 m | Blue |
A7JEJEA6021000100 | 1 m | Black |
A7JEJEA6021010100 | 1 m | Brown |
A7JEJEA6021020100 | 1 m | Red |
A7JEJEA6021030100 | 1 m | Orange |
A7JEJEA6021040100 | 1 m | Yellow |
A7JEJEA6021050100 | 1 m | Green |
A7JEJEA6021060100 | 1 m | Blue |
A7JEJEA6021070100 | 1 m | Purple |
A7JEJEA6021080100 | 1 m | Gray |
A7JEJEA6021090100 | 1 m | White |
A7JEJEA6021060150 | 1.5 m | Blue |
A7JEJEA6021000200 | 2 m | Black |
A7JEJEA6021010200 | 2 m | Brown |
A7JEJEA6021020200 | 2 m | Red |
A7JEJEA6021030200 | 2 m | Orange |
A7JEJEA6021040200 | 2 m | Yellow |
A7JEJEA6021050200 | 2 m | Green |
A7JEJEA6021060200 | 2 m | Blue |
A7JEJEA6021070200 | 2 m | Purple |
A7JEJEA6021080200 | 2 m | Gray |
A7JEJEA6021090200 | 2 m | White |
A7JEJEA6021000300 | 3 m | Black |
A7JEJEA6021010300 | 3 m | Brown |
A7JEJEA6021020300 | 3 m | Red |
A7JEJEA6021030300 | 3 m | Orange |
A7JEJEA6021040300 | 3 m | Yellow |
A7JEJEA6021050300 | 3 m | Green |
A7JEJEA6021060300 | 3 m | Blue |
A7JEJEA6021070300 | 3 m | Purple |
A7JEJEA6021080300 | 3 m | Gray |
A7JEJEA6021090300 | 3 m | White |
A7JEJEA6021060500 | 5 m | Blue |
A7JEJEA6021061000 | 10 m | Blue |
A7JEJEA6021061500 | 15 m | Blue |
A7JEJEA6021062000 | 20 m | Blue |
A7JEJEA6021062500 | 25 m | Blue |
A7JEJEA6021063000 | 30 m | Blue |
A7JEJEA6021066000 | 60 m | Blue |