Product Hierarchy
Product Hierarchy

A5JSJSA6038 - Ethernet/IP CAT5e 1000 Mbps Double-Ended Cordset, male straight transparent RJ45 to male straight transparent RJ45, shielded, PU cable, 8 wires


Ethernet/IP CAT5e 1000 Mbps Double-Ended Cordset, male straight transparent RJ45 to male straight transparent RJ45, shielded, PU cable, 8 wires

Product Description

Product Family: EtherNet / IP Double-ended Cordset
Brand: Lumberg Automation
Connector Type: RJ45 Male
Shielding Type: Shielded
Voltage Rating: 60V
Rated Voltage (UL): 30V
Operating Voltage: 30 V
Data Transmission Type: 1000 Mbps

Technical Data Side 1

Side 1 Product Sub Family: RJ45
Connector Design: Straight
Number of Pins: 8
Coding, Side 1: RJ45
Ambient Temperature (Operation)*: - 25°C to + 70°C
Protection Degree / IP Rating**: IP20
Housing Material: PC - Polycarbonate, UL94-V0 rated
Attachment Plating: Gold plating in contact area
Shielding Material: Copper Alloy

Cable Data

Cable Type: 26AWG CAT5e S/FTP PVC/PU Patch CABLE
Number of Wires: 8 wires
Cable- resistances: 14.5 Ohm/100m
ISO/IEC Compliance: ISO/IEC 11801
UL AWM Style Compliance: AWM 22313
Conductor Material: Stranded Bare Copper
Cable Jacket Material: Special Compound Polyurethane
Cable Diameter D: 6.2 mm
Wire Insulation Material: Polyolefin
Insulated Wire Diameter: 1.08 mm
Foil shield: Shielding: Each pair with individual foil + overall braid shield
Ambient Temperature (Fixed Installation): - 20°C to +80°C
Flammability Class (Cable Jacket): FT2, IEC 60332‐1, IEC 60332-3A
Core Colors: 1: Blue& White, 2: Orange& White, 3: Green& White, 4: Brown& White

Technical Data Side 2

Side 2 Product Sub Family: RJ45
Connector Design, Side 2: Straight
Number of Pins, Side 2: 8
Coding, Side 2: RJ45
Ambient Temperature (Operation), Side 2*: - 25°C to + 70°C
Protection Degree / IP Rating, Side 2**: IP20
Housing Material, Side 2: PC - Polycarbonate, UL94-V0 rated
Attachment Plating, Side 2: Gold plating in contact area
Shielding Material, Side 2: Copper Alloy

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

History

Update and Revision: Revision Number: 0.23 Revision Date: 10-26-2025
Variants
Item #Cable LengthColor
A5JSJSA60380600300.3 mBlue
A5JSJSA60380600500.5 mBlue
A5JSJSA60380601001 mBlue
A5JSJSA60380101001 mBrown
A5JSJSA60380201001 mRed
A5JSJSA60380301001 mOrange
A5JSJSA60380401001 mYellow
A5JSJSA60380501001 mGreen
A5JSJSA60380701001 mPurple
A5JSJSA60380801001 mGray
A5JSJSA60380901001 mWhite
A5JSJSA60380001001 mBlack
A5JSJSA60380601501.5 mBlue
A5JSJSA60380602002 mBlue
A5JSJSA60380102002 mBrown
A5JSJSA60380202002 mRed
A5JSJSA60380302002 mOrange
A5JSJSA60380402002 mYellow
A5JSJSA60380502002 mGreen
A5JSJSA60380702002 mPurple
A5JSJSA60380802002 mGray
A5JSJSA60380902002 mWhite
A5JSJSA60380002002 mBlack
A5JSJSA60380603003 mBlue
A5JSJSA60380103003 mBrown
A5JSJSA60380203003 mRed
A5JSJSA60380303003 mOrange
A5JSJSA60380403003 mYellow
A5JSJSA60380503003 mGreen
A5JSJSA60380703003 mPurple
A5JSJSA60380803003 mGray
A5JSJSA60380903003 mWhite
A5JSJSA60380003003 mBlack
A5JSJSA60380605005 mBlue
A5JSJSA603806100010 mBlue
A5JSJSA603806150015 mBlue
A5JSJSA603806200020 mBlue
A5JSJSA603806250025 mBlue
A5JSJSA603806300030 mBlue
No accessories are available for this product