(109)Ethernet/IP CAT5e 1000 Mbps Double-Ended Cordset, male straight transparent RJ45 to male straight transparent RJ45, shielded, LSZH cable, 8 wires
Product Family: | EtherNet / IP Double-ended Cordset |
Brand: | Lumberg Automation |
Connector Type: | RJ45 Male |
Shielding: | Shielded |
Operating Voltage: | 30 V |
Data Transmission: | 1000 Mbps |
Product Sub Family: | RJ45 |
Connector Design: | Straight |
Number of Pins: | 8 |
Coding: | RJ45 |
Ambient Temperature (Operation)*: | - 25°C to + 70°C |
Protection Degree / IP Rating**: | IP20 |
Housing Material: | PC - Polycarbonate, UL94-V0 rated |
Attachment Plating: | Gold plating in contact area |
Shielding Material: | Copper Alloy |
Cable Type: | 4P26AWG CAT5e S/FTP LSZH Patch CABLE |
Number of Wires: | 8 wires |
Cable- resistances: | 14.5 Ohm/100m |
ISO/IEC Compliance: | ISO/IEC 11801 |
UL AWM Style Compliance: | AWM 21100 |
Conductor material: | Stranded Bare Copper |
Cable Jacket Material: | LSZH |
Cable Diameter D: | 6.2 mm |
Wire Insulation Material: | Polyolefin |
Foil shield: | Shielding: Each pair with individual foil + overall braid shield |
Ambient Temperature (Fixed Installation): | ‐20°C to +80°C |
Flammability Class (Cable Jacket): | FT2, IEC 60332‐1, IEC 60332-3A |
Core Colors: | 1: Blue& White, 2: Orange& White, 3: Green& White, 4: Brown& White |
Product Sub Family, Side 2: | RJ45 |
Connector Design, Side 2: | Straight |
Number of Pins, Side 2: | 8 |
Coding, Side 2: | RJ45 |
Ambient Temperature (Operation), Side 2*: | - 25°C to + 70°C |
Protection Degree / IP Rating, Side 2**: | IP20 |
Housing Material, Side 2: | PC - Polycarbonate, UL94-V0 rated |
Attachment Plating, Side 2: | Gold plating in contact area |
Shielding Material, Side 2: | Copper Alloy |
RoHS Compliant: | Yes |
Oil Resistance: | Yes |
Protection Degree / IP Rating Note: | only if mounted and locked in combination with Hirschmann / Lumberg Automation connector |
Update and Revision: | Revision Number: 0.19 Revision Date: 04-19-2023 |
Item # | Cable Length | Color |
---|---|---|
A5JSJSA6014060030 | 0.3 m | Blue |
A5JSJSA6014060050 | 0.5 m | Blue |
A5JSJSA6014060100 | 1 m | Blue |
A5JSJSA6014010100 | 1 m | Brown |
A5JSJSA6014020100 | 1 m | Red |
A5JSJSA6014030100 | 1 m | Orange |
A5JSJSA6014040100 | 1 m | Yellow |
A5JSJSA6014050100 | 1 m | Green |
A5JSJSA6014070100 | 1 m | Purple |
A5JSJSA6014080100 | 1 m | Gray |
A5JSJSA6014090100 | 1 m | White |
A5JSJSA6014000100 | 1 m | Black |
A5JSJSA6014060150 | 1.5 m | Blue |
A5JSJSA6014060200 | 2 m | Blue |
A5JSJSA6014010200 | 2 m | Brown |
A5JSJSA6014020200 | 2 m | Red |
A5JSJSA6014030200 | 2 m | Orange |
A5JSJSA6014040200 | 2 m | Yellow |
A5JSJSA6014050200 | 2 m | Green |
A5JSJSA6014070200 | 2 m | Purple |
A5JSJSA6014080200 | 2 m | Gray |
A5JSJSA6014090200 | 2 m | White |
A5JSJSA6014000200 | 2 m | Black |
A5JSJSA6014060300 | 3 m | Blue |
A5JSJSA6014010300 | 3 m | Brown |
A5JSJSA6014020300 | 3 m | Red |
A5JSJSA6014030300 | 3 m | Orange |
A5JSJSA6014040300 | 3 m | Yellow |
A5JSJSA6014050300 | 3 m | Green |
A5JSJSA6014070300 | 3 m | Purple |
A5JSJSA6014080300 | 3 m | Gray |
A5JSJSA6014090300 | 3 m | White |
A5JSJSA6014000300 | 3 m | Black |
A5JSJSA6014060500 | 5 m | Blue |
A5JSJSA6014061000 | 10 m | Blue |
A5JSJSA6014061500 | 15 m | Blue |
A5JSJSA6014062000 | 20 m | Blue |
A5JSJSA6014062500 | 25 m | Blue |
A5JSJSA6014063000 | 30 m | Blue |