12GHz, Series 59 Mini UHD, HD-BNC connector, 3 piece connector suitable for Belden 4855R, 4K UHD Precision Video RG-59 Mini Coax Cable
| Suitable Applications: | HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
| Packaging: | 1 set per plastic bag |
| Number of Pieces: | 3 |
| Description | Material |
|---|---|
| Body, Ferrule and Bayonet Sleeve | Brass, Nickel Plating |
| Contact | Gold plating phosphor bronze |
| Outer contact | BeCu, Nickel plating |
| Spring | Stainless steel. |
| Insulation | PTFE |
| Insulation Resistance: | ≥ 10,000 MOhm |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-6000 | 30 dB |
| 6000-12000 | 15 dB |
| Operating Temperature Range: | -65°C To +165°C |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | UHD |
| Locking: | No |
| Tool Compatibility: | AP105210 (crimp no diet), AP105243 (mated die) |
| Termination Type: | Crimp |
| Termination Front Connection Durability: | ≥ 500 cycles |
| RG Type: | Mini 59 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.21 Revision Date: 04-08-2022 |