Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
(1174)Fiber Patch Cords
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
12GHz, Series 7 UHD, HD-BNC connector, 3 piece connector suitable for Belden 4794R, 4K UHD Precision Video Series 7 Coax Cable
| Suitable Applications: | HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
| Packaging: | 1 set per plastic bag |
| Number of Pieces: | 3 |
| Description | Material |
|---|---|
| Body, Ferrule and Bayonet Sleeve | Brass, Nickel Plating |
| Contact | Gold plating phosphor bronze |
| Outer contact | BeCu, Nickel plating |
| Spring | Stainless steel. |
| Insulation | PTFE |
| Insulation Resistance: | ≥ 10,000 MOhm |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-6000 | 24 dB |
| 6000-12000 | 15 dB |
| Operating Temperature Range: | -65°C To +165°C |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | UHD |
| Locking: | No |
| Tool Compatibility: | AP105210 (crimp no diet), AP105244 (mated die) |
| Termination Type: | Crimp |
| Termination Front Connection Durability: | ≥ 500 cycles |
| Series Type: | 7 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.25 Revision Date: 08-16-2023 |