Product Hierarchy
Product Hierarchy

A406LD7LD7P010M - OM4 6F LC_DX LC_DX 10M OFNP JKT1.6x1.0 JKT1.6x1.0

FX MULTI-FIBER TRUNK, OM4, 6 FIBERS, LC DUPLEX (JACKETED 1.6MM x 1.0M) - LC DUPLEX (JACKETED 1.6MM x 1.0M), OFNP, 10 M, ERIKA VIOLET JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Count: 6
Fiber Color Code: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorFerruleBoot MaterialBoot Color
Connector A (Inside End)LC DuplexPlasticErika VioletZirconia CeramicRubberErika Violet
Connector B (Outside End)LC DuplexPlasticErika VioletZirconia CeramicRubberErika Violet
Fan-out (Legs)
DescriptionTransitionLength (m)DiameterGeometry
Connector A (Inside End)LPM1.0 m1.6 mmIn-Line
Connector B (Outside End)LPM1.0 m1.6 mmIn-Line
Assembly Cable
Cable Nominal ODJacket Color
4.8 mmErika Violet
Measurement
Overall Assembly LengthPackaging
10 m (32.8 ft)Individually packaged in a plastic spool
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: A-to-B / B-to-A
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)LC Duplex0.15 dB25 dB
Connector B (Outside End)LC Duplex0.15 dB25 dB

Mechanical Characteristics

Pulling Eye Type: FX Pulling Eye
Pulling Eye Location: Outside End
Pulling Eye Tension: 100 lbs
Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNP
UL Rating: Plenum
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.18 Revision Date: 01-12-2026
Date: 2013-01-01
No accessories are available for this product