Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
UL Type TC (1277) PVC-Nylon/PVC, 40 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 14 | 7x22 | BC - Bare Copper | 40 |
| Conductor Count: | 40 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.112 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Blue |
| 4 | Orange |
| 5 | Yellow |
| 6 | Brown |
| 7 | Red/Black |
| 8 | Blue/Black |
| 9 | Orange/Black |
| 10 | Yellow/Black |
| 11 | Brown/Black |
| 12 | Black/Red |
| 13 | Blue/Red |
| 14 | Orange/Red |
| 15 | Yellow/Red |
| 16 | Brown/Red |
| 17 | Black/Blue |
| 18 | Red/Blue |
| 19 | Orange/Blue |
| 20 | Yellow/Blue |
| 21 | Brown/Blue |
| 22 | Black/Orange |
| 23 | Red/Orange |
| 24 | Blue/Orange |
| 25 | Yellow/Orange |
| 26 | Brown/Yellow |
| 27 | Black/Yellow |
| 28 | Red/Yellow |
| 29 | Blue/Yellow |
| 30 | Orange/Yellow |
| 31 | Brown/Yellow |
| 32 | Black/Brown |
| 33 | Red/Brown |
| 34 | Blue/Brown |
| 35 | Orange/Brown |
| 36 | Yellow/Brown |
| 37 | Black |
| 38 | Red |
| 39 | Blue |
| 40 | Orange |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.985 in | 0.083 in |
| Nominal Conductor DCR |
|---|
| 4.2 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 3.2 Amps per Conductor at 30ºC |
| UL Voltage Rating | Voltage Rating [V] |
|---|---|
| 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| UL Temperature Rating: | 90°C Dry, 75°C Wet |
| Operating Temperature Range: | -25°C To +90°C |
| UV Resistance: | Yes |
| Min Bend Radius (Overall): | 7.9 in |
| Minimum Minor Axis Bend Radius: | 3.94 in |
| NEC/(UL) Compliance: | TC-ER |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 Vertical Tray Flame Test |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Update and Revision: | Revision Number: 0.51 Revision Date: 01-10-2024 |