UL Type TC (1277) PVC-Nylon/PVC, 19 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 10 | 7x18 | BC - Bare Copper | 19 |
| Conductor Count: | 19 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.164 in | 0.026 in |
| Number | Color |
|---|---|
| 1 | Black and Numbered 1 |
| 2 | Red and Numbered 2 |
| 3 | Blue and Numbered 3 |
| 4 | Orange and Numbered 4 |
| 5 | Yellow and Numbered 5 |
| 6 | Brown and Numbered 6 |
| 7 | Red/Black and Numbered 7 |
| 8 | Blue/Black and Numbered 8 |
| 9 | Orange/Black and Numbered 9 |
| 10 | Yellow/Black and Numbered 10 |
| 11 | Brown/Black and Numbered 11 |
| 12 | Black/Red and Numbered 12 |
| 13 | Blue/Red and Numbered 13 |
| 14 | Orange/Yellow and Numbered 14 |
| 15 | Yellow/Red and Numbered 15 |
| 16 | Brown/Red and Numbered 16 |
| 17 | Black/Blue and Numbered 17 |
| 18 | Red/Blue and Numbered 18 |
| 19 | Orange/Blue and Numbered 19 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 10 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.990 in | 0.083 in |
| Nominal Conductor DCR |
|---|
| 1.04 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 20 Amps per Conductor at 30ºC |
| Description | UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|---|
| Type TC | TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| UL Temperature Rating: | 90°C Dry, 90°C Wet |
| Operating Temperature Range: | -30°C To +90°C |
| Wet Temp Range: | -30°C To +90 °C |
| Dry Temp Range: | -30°C To +90 °C |
| UV Resistance: | Yes |
| Bulk Cable Weight: | 927 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 1577 lbs |
| Min Bend Radius (Overall): | 9.9 in |
| Minimum Minor Axis Bend Radius: | 9.90 in |
| NEC/(UL) Compliance: | TC-ER, THWN-2 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL 1685 UL Loading |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.52 Revision Date: 05-31-2024 |