UL Type TC (1277) PVC-Nylon/PVC, 15 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Conductor(s) | 10 | 7x18 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.026 in (0.66 mm) | 0.164 in (4.17 mm) | Black and Numbered 1, Red and Numbered 2, Blue and Numbered 3, Orange and Numbered 4, Yellow and Numbered 5, Brown and Numbered 6, Red/Black and Numbered 7, Blue/Black and Numbered 8, Orange/Black and Numbered 9, Yellow/Black and Numbered 10, Brown/Black and Numbered 11, Black/Red and Numbered 12, Blue/Red and Numbered 13, Orange/Yellow and Numbered 14, Yellow/Red and Numbered 15 |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 0.941 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.04 Ohm/1000ft (3.41 Ohm/km) | 20 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V RMS (Type TC) (TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C To +90°C |
| Max. Pull Tension: | 1245 lbs (564.7 kg) |
| Bulk Cable Weight: | 768 lbs/1000ft (1140 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, 1202 |
| NEC / UL Compliance: | TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.55 Revision Date: 09-07-2025 |
| Item # | Putup Type |
|---|---|
| A1510K 0102500 | Reel |