Product Hierarchy
Product Hierarchy

A041A4B - TC VN/PVC, 4+G C #1+6 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry 75C Wet SUN RES DIR BUR

UL-ER Type TC (1277) PVC-Nylon/PVC, 4+G Conductor 1/0+6AWG (19x12+7x14) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)41/0 AWG19x12BC - Bare Copper
Ground Wire16 AWG7x14BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.057 in (1.4 mm)0.485 in (12.3 mm)Black and Numbered
Ground WireNo Insulation
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.337 inYes
Overall Cable Diameter (Nominal): 1.337 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.10 Ohm/1000ft136 Amps per Conductor at 30ºC
Ground Wire0.42 Ohm/1000ft (1.4 Ohm/km)75 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C To +90°C Wet/90°C Dry
Bend Radius
Stationary Min.Installation Min.
6.68 in (170 mm)6.68 in
Max. Pull Tension: 5296 lbs (2402 kg)
Bulk Cable Weight: 1803 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 310, Article 336, TC-ER, THWN-2
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.60 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
A041A4B 0102500Reel
Date: 2005-04-01
No accessories are available for this product