Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
                                                        UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper | 
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.020 in (0.51 mm) | 0.087 in (2.2 mm) | ICEA Chart E2 | 
| Shield Type | Material | Coverage | Drainwire Type | 
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC | 
| Material | Nom. Thickness | Nom. Diameter | Ripcord | 
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.308 in | Yes | 
| Overall Cable Diameter (Nominal): | 0.308 in | 
| Nom. Conductor DCR | Max. Current | 
|---|---|
| 7.06 Ohm/1000ft | 11.2 Amps per Conductor at 30ºC | 
| Nom Outer Shield DCR@Cond DCR1-cnv: | 5.47 Ohm/1000ft (17.9 Ohm/km) | 
| UL Voltage Rating | 
|---|
| 600 V (TC-ER), 150 V (NPLF) | 
| UL Temperature | Operating | 
|---|---|
| 90°C Dry, 90°C Wet | -30°C To +90°C Wet/90°C Dry | 
| Stationary Min. | Installation Min. | 
|---|---|
| 1.23 in (31.2 mm) | 1.54 in | 
| Max. Pull Tension: | 112 lbs (50.8 kg) | 
| Bulk Cable Weight: | 62 lbs/1000ft | 
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial | 
| Sustainability: | CA Prop 65 | 
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 | 
| NEC / UL Compliance: | Article 336, Article 400, Article 760, TC-ER, NPLF, TFFN | 
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Update and Revision: | Revision Number: 0.60 Revision Date: 09-07-2025 | 
| Item # | Putup Type | 
|---|---|
| A0418KR01010000 | Reel | 
| A0418KR01015000 | Reel |