UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 4/0AWG (19x) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 4/0 AWG | 19x10 | BC - Bare Copper |
| Ground Wire | 1 | 4 AWG | 7x12 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.064 in (1.6 mm) | 0.639 in mm | Black and Numbered |
| Ground Wire | No Insulation |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.547 in (39.29 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.547 in (39.29 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.052 Ohm/1000ft | 260 Amps per Conductor at 30ºC |
| Ground Wire | 0.2689 Ohm/1000ft (0.8822 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.735 in (196.5 mm) | 9.282 in (235.8 mm) |
| Max. Pull Tension: | 8067.6 lbs (3659.4 kg) |
| Bulk Cable Weight: | 2533 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.71 Revision Date: 09-07-2025 |
| Item # | Putup Type |
|---|---|
| A034A4B 0102500 | Reel |