Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
(1174)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(502)AV Assemblies
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
UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 3/0+6AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 3/0 | 19x10.5 | BC - Bare Copper | 3 |
| Ground | 6 | 7x14 | BC - Bare Copper | 1 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.580 in |
| No Insulation |
| Number | Color |
|---|---|
| 1 | Black Numbered 1 |
| 2 | Black Numbered 2 |
| 3 | Black Numbered 3 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 1.381 in | 0.083 in |
| Nominal Conductor DCR |
|---|
| 0.067 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 225 Amps per Conductor at 30ºC |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| UL Temperature Rating: | 90°C Dry, 90°C Wet |
| Operating Temperature Range: | -25°C To +90°C |
| Wet Temp Range: | -30°C To +90 °C |
| Dry Temp Range: | -30°C To +90 °C |
| UV Resistance: | Yes |
| Min Bend Radius (Overall): | 13.81 in |
| Minimum Minor Axis Bend Radius: | 6.91 in |
| NEC/(UL) Compliance: | TC-ER, THWN-2 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 Vertical Tray Flame Test |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Update and Revision: | Revision Number: 0.52 Revision Date: 09-05-2023 |