Product Hierarchy
Product Hierarchy

A0318KR - TC VN/PVC, 3 C #18 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)318 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.020 in (0.51 mm)0.087 in (2.2 mm)ICEA Chart E2
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.286 inYes
Overall Cable Diameter (Nominal): 0.286 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
7.06 Ohm/1000ft14 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 8.08 Ohm/1000ft (26.5 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C To +90°C Wet/90°C Dry
Bend Radius
Stationary Min.Installation Min.
1.14 in (29.0 mm)1.43 in
Max. Pull Tension: 79.8 lbs (36.2 kg)
Bulk Cable Weight: 51 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 310, Article 336, TC-ER, THWN-2
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.61 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
A0318KR 0105000Reel
A0318KR01010000Reel
A0318KR01015000Reel
Date: 2005-04-01
No accessories are available for this product