Product Hierarchy
Product Hierarchy

A03122J - TC VN/PVC, 3+G C #12+12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 12+12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)312 AWG7x20BC - Bare Copper
Ground Wire112 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.019 in (0.48 mm)0.131 in (3.33 mm)ICEA Chart E2
Ground WirePVC/Nylon - Polyvinyl Chloride + Nylon0.019 in (0.48 mm)0.131 in (3.33 mm)Green
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.408 inYes
Overall Cable Diameter (Nominal): 0.408 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.72 Ohm/1000ft30 Amps per Conductor at 30ºC
Ground Wire1.72 Ohm/1000ft (5.64 Ohm/km)30 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C To +90°C Wet/90°C Dry
Bend Radius
Stationary Min.Installation Min.
1.63 in (41.4 mm)2.04 in
Max. Pull Tension: 347.2 lbs (157.5 kg)
Bulk Cable Weight: 136 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 310, Article 336, TC-ER, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.63 Revision Date: 02-03-2025

Part Numbers

Variants
Item #Putup Type
A03122J 0105000Reel
A03122J01010000Reel
A03122J01020000Reel
Date: 2005-04-01
No accessories are available for this product