(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 12AWG (Class B) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 12 | 7x20 | BC - Bare Copper | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.131 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| 3 | Red |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.385 in | 0.047 in |
| Nominal Conductor DCR |
|---|
| 1.65 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 30 Amps per Conductor at 30ºC |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| UL Temperature Rating: | 90°C Dry, 75°C Wet |
| Operating Temperature Range: | -25°C To +90°C |
| UV Resistance: | Yes |
| Min Bend Radius (Overall): | 3.85 in |
| Minimum Minor Axis Bend Radius: | 1.54 in |
| NEC/(UL) Compliance: | TC-ER, NPLF, THWN-2 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 Vertical Tray Flame Test |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Item # | Put-Up Type |
|---|---|
| A03121W 0105000 | Reel |
| Update and Revision: | Revision Number: 0.50 Revision Date: 04-02-2026 |