UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 10+10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 10 AWG | 7x18 | BC - Bare Copper |
| Ground Wire | 1 | 10 AWG | 7x18 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.028 in (0.71 mm) | 0.166 in mm | Black, Red, Blue |
| Ground Wire | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.028 in (0.71 mm) | 0.166 in in | Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.495 in | Yes |
| Overall Cable Diameter (Nominal): | 0.495 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 1.06 Ohm/1000ft | 40 Amps per Conductor at 30ºC |
| Ground Wire | 1.04 Ohm/1000ft (3.41 Ohm/km) | 64 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C to 90°C Dry/Wet |
| Stationary Min. | Installation Min. |
|---|---|
| 1.98 in (50.3 mm) | 2.475 in |
| Max. Pull Tension: | 577.2 lbs (261.8 kg) |
| Bulk Cable Weight: | 201lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.69 Revision Date: 02-20-2026 |
| Item # | Putup Type |
|---|---|
| A03102J 0105000 | Reel |
| A03102J01010000 | Reel |