UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 6AWG (7x14) Bare Copper, PVC-NYL Insulation M4 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|---|
| Conductor(s) | 6 | 7x14 | BC - Bare Copper | 0.179 in | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.240 in | 0.0305 in |
| Number |
|---|
| ICEA S-73-732 Table M4 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 14 |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL voltage rating: | 600 V RMS (Type TC) |
| Update and Revision: | Revision Number: 0.50 Revision Date: 01-10-2024 |