Product Hierarchy
Product Hierarchy

A03044C - TC VN/PVC, 3+G C #4+8 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 4+8AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)47x12BC - Bare Copper
Ground87x16BC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon0.309 in (7.85 mm)Black and Numbered 1, Black and Numbered 2, Black and Numbered 3
No Insulation
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.825 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.26 Ohm/1000ft (0.85 Ohm/km)95 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V RMS (Type TC) (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C Wet, 90°C Dry-25°C To +90°C
Max. Pull Tension: 1002 lbs (454.5 kg)
Bulk Cable Weight: 614 lbs/1000ft (914 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, 1202
NEC / UL Compliance: TC-ER, THHN, THWN
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.56 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
A03044C 0102500Reel
A03044C 0105000Reel
Date: 2005-04-01
No accessories are available for this product