Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
UL Type TC-ER (1277) PVC-Nylon/PVC, 3+G Conductor 4+8AWG (7x12+7x16) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 4 | 7x12 | BC - Bare Copper | 3 |
| Ground | 8 | 7x16 | BC - Bare Copper | 1 |
| Conductor Count: | 3 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.0309 in | 0.0485 in |
| No Insulation |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Blue |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.822 in | 0.063 in |
| Nominal Conductor DCR |
|---|
| 0.26 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 95 Amps per Conductor at 30ºC |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| Operating Temperature Range: | -30°C to 90°C Dry, +75°C Wet |
| Bulk Cable Weight: | 548 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 1002 lbs |
| Minimum Minor Axis Bend Radius: | 3.29 in |
| NEC/(UL) Compliance: | TC-ER, THWN-2 Singles |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Update and Revision: | Revision Number: 0.50 Revision Date: 05-31-2024 |