(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 2+6AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Conductor(s) | 2 | 7x10 | BC - Bare Copper |
| Ground | 6 | 7x14 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.381 in (9.68 mm) | Black |
| No Insulation |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 0.990 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.16 Ohm/1000ft (0.52 Ohm/km) | 130 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V RMS (Type TC) (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -25°C To +90°C |
| Environmental Suitability: | Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 Vertical Tray Flame Test |
| NEC / UL Compliance: | TC-ER |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.58 Revision Date: 09-07-2025 |
| Item # | Putup Type |
|---|---|
| A03024C 0102500 | Reel |
| A03024C 0105000 | Reel |