Product Hierarchy
Product Hierarchy

A0277853 - CONNECTIVITY ACCESSORIES - BIX MOUNT & LOCKING COVER


BIX MOUNT 50-PAIR WITH LOCKING COVER, CAMELEON GRAY

Product Overview

Suitable Applications: IBDN System 1200, ISO Class E, 100BASE-T

Physical Characteristics (Overall)

Overall Height: 2.1 in
Overall Width: 3.2 in
Packaging: 1 set per package
Weight: 1.102 lbs

Connectors

Materials
DescriptionMaterial
Locking Cover Plastic - UL94HB
BIX Mount PanelSteel

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Applicable Environmental and Other Programs

Environmental Space: Indoor

Related Part Numbers

Related Parts: BIX Connector 25-Pair

History

Update and Revision: Revision Number: 0.285 Revision Date: 07-16-2026
No accessories are available for this product