Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
(4)| Suitable Applications: | IBDN System 1200, ISO Class E, 100BASE-T |
| Packaging: | packaged in carton; Standard pack of 20 units |
| Weight: | 0.11 g |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Allow with Nickel Plating | IDC |
| Rear Connection | Copper Allow with Nickel Plating | IDC |
| Connector Body | Plastic - UL940V-0 | Housing |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute kV DC |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 100 MOhm*km |
| Max Contact Resistance: | 1 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | BIX |
| Tool Compatibility: | BIX Connecting Tool (A0270165) |
| Termination | Connection | Durabilities |
|---|---|---|
| Front | Gas Tight IDC Connection | 200 terminations |
| Rear | Gas Tight IDC Connection | 200 terminations |
| Width | Height | Depth |
|---|---|---|
| 6.63 | 0.31 | 1.28 |
| TIA/EIA Compliance: | ANSI/TIA/EIA 568 C.2 Category 5e |
| Third Party Performance Verification: | ETL - Verified Category 5e |
| Environmental Space: | Indoor |
| EU Directive Compliance: | EU Directive 2002/95/EC (RoHS) |
| Suitability - Indoor: | Yes |
| Safety Listing: | ACA,UL 1863 and CSA-C22.2 |
| Related Parts: | Compatible with BIX patch cord, BIX Cross Connect System |
| Item # | Color | UPC |
|---|---|---|
| A0266828 | White | 611589000093 |
| Notes: | For proper installation refer to Installation Guide PX100655 included with the product or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.89 Revision Date: 07-03-2024 |