Product Hierarchy
Product Hierarchy

A0218KR - TC VN/PVC, 2 C #18 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.088 in mmBlack, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.274 inYes
Overall Cable Diameter (Nominal): 0.274 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
6.66 Ohm/1000ft1.41 Ohm/1000ft (4.63 Ohm/km)14 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
3.288 in (83.52 mm)3.288 in
Max. Pull Tension: 57 lbs (26 kg)
Bulk Cable Weight: 42 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.62 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
A0218KR01010000Reel
A0218KR01015000Reel
A0218KR01020000Reel
Date: 2005-04-01
No accessories are available for this product