UL Type TC (1277) PVC-Nylon/PVC, 2+G Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E1 Color Code, 1 12(7x20) Bare Copper PVC-NYLON Ground Wire, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 12 AWG | 7x20 | BC - Bare Copper |
| Ground Wire | 1 | 12 AWG | 7x20 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.134 in mm | Black, White |
| Ground Wire | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.134 in in | Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.383 in | Yes |
| Overall Cable Diameter (Nominal): | 0.383 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 1.68 Ohm/1000ft | 30 Amps per Conductor at 30ºC |
| Ground Wire | 1.72 Ohm/1000ft (5.64 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C to 90°C Wet/Dry |
| Stationary Min. | Installation Min. |
|---|---|
| 1.532 in (38.91 mm) | 1.915 in |
| Max. Pull Tension: | 154 lbs (69.9 kg) |
| Bulk Cable Weight: | 107 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.96 Revision Date: 05-31-2024 |