Product Hierarchy
Product Hierarchy

A0210KR - TC VN/PVC, 2 C #10 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)210 AWG7x18BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.024 in (0.61 mm)0.164 in (4.17 mm)ICEA Chart E2
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%12 AWG (7x20) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.426 inYes
Overall Cable Diameter (Nominal): 0.426 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.04 Ohm/1000ft40 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 1.46 Ohm/1000ft (4.79 Ohm/km)
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C To +90°C Wet/90°C Dry
Bend Radius
Stationary Min.Installation Min.
1.70 in (43.2 mm)2.13 in
Max. Pull Tension: 375 lbs (170 kg)
Bulk Cable Weight: 139 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 310, Article 336, TC, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.63 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
A0210KR01010000Reel
Date: 2005-04-01
No accessories are available for this product