(109)MachFlex™ 350HH, 9 Conductor 1.5 mm² Stranded Bare Copper, PP Insulation, LSZH Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 9 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9 |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal): | 11.2 mm (0.441 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-30°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
44.8 mm (1.76 in) | 112 mm (4.41 in) |
Bulk Cable Weight: | 205 kg/km (138 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance: | IEC 60228, IEC 60227-5 |
CENELEC Compliance: | EN 60228 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Notes: | General Reference Standards : DIN VDE 0295, BS 6360 Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
Update and Revision: | Revision Number: 0.25 Revision Date: 07-04-2024 |
Item # | Color | Length |
---|---|---|
9X1.5L 010100M | Black | 100 m |
9X1.5L 010200M | Black | 200 m |
9X1.5L 010300M | Black | 300 m |
9X1.5L 006100M | Blue | 100 m |
9X1.5L 006200M | Blue | 200 m |
9X1.5L 006300M | Blue | 300 m |
9X1.5L G8U100M | Gray, RAL 7001 | 100 m |
9X1.5L G8U200M | Gray, RAL 7001 | 200 m |
9X1.5L G8U300M | Gray, RAL 7001 | 300 m |