(10)Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reduced crosstalk in balanced mode, can be mass-terminatable in flat sections with standard IDC connectors |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | 7x36 | TC - Tinned Copper | 17 |
Conductor Count: | 34 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.010 in |
Number | Color |
---|---|
1 | Brown/Tan |
2 | Red/Tan |
3 | Orange/Tan |
4 | Yellow/Tan |
5 | Green/Tan |
6 | Blue/Tan |
7 | Purple/Tan |
8 | Gray/Tan |
9 | White/Tan |
10 | Black/Tan |
Over 10 pair | Repeat as required |
Cond Spacing Center-Center Flat Section: | .050 +/- .005 in |
Cond Spacing Center-Center Outside: | 1.650 +/- .015 in |
Substrate Thickness and Material: | .010 in, Clear PVC |
Twisted Pair Spacing Center-Center: | 0.100 in |
Overall Flat Section Length: | 2.0 +.50 - 0 in |
Overall Twisted Length: | 18 in |
OuterJacket1, Nominal Width: | 1.726 in |
OuterJacket1, Nom Thick Flat Section: | 0.042 in |
OuterJacket1, Nom Thick Twisted Section: | 0.084 in |
Nominal Conductor DCR |
---|
68.2 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor |
---|---|
@ 1 kHz | 20 pF/ft |
@ 1 MHz | 16 pF/ft |
Element | Nominal Inductance |
---|---|
@ 1 MHz | 0.24 µH/ft |
Nominal Balanced Characteristic Impedance [ | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description | Nominal Unbalanced Characteristic Impedance |
---|---|---|---|
115 Ohm | 115 Ohm | Balanced | 100 Ohm |
110 Ohm | Unbalanced |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
10 MHz | 3.5 dB/100ft |
20 MHz | 5.5 dB/100ft |
30 MHz | 7.2 dB/100ft |
40 MHz | 8.8 dB/100ft |
50 MHz | 10.2 dB/100ft |
60 MHz | 12 dB/100ft |
70 MHz | 13 dB/100ft |
80 MHz | 14.2 dB/100ft |
90 MHz | 15 dB/100ft |
100 MHz | 16 dB/100ft |
Table Notes: | 18" of twisted pairs and 2" of flat section. The transition area is included in the twisted length to assure a full 2 inches of flat termination area. |
Nominal Delay |
---|
1.6 ns/ft |
Description | Start Frequency [MHz] | Stop Frequency [MHz] | dB Suppression |
---|---|---|---|
10 ft. sample length | 10 MHz | 100 MHz | 35 dB |
Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
---|---|---|---|
10 ft. sample length all grounds connected together. | 5.8 | 5.2 | 3 ns |
10 ft. sample length all grounds connected together. | 4 | 3.2 | 5 ns |
10 ft. sample length all grounds connected together. | 2.5 | 2.8 | 7 ns |
Max. Recommended Current [A] |
---|
1 Amp per Conductor at 20ºC |
Dielectric Withstand Voltage | UL Voltage Rating |
---|---|
2000 V | 300 V |
Operating Temp Range: | -20°C to +105°C |
Bulk Cable Weight: | 51 lbs/1000ft |
Min Bend Radius/Minor Axis: | 1.25 in |
UL AWM Style Compliance: | 2693, 2697 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 300 V |
Plenum (Y/N): | No |
Item # | Color | Length | UPC |
---|---|---|---|
9V28034 000H100 | None | 100 ft | 612825222156 |
Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
Update and Revision: | Revision Number: 0.253 Revision Date: 08-25-2020 |