(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Flat Vari-Twist Cable .050" Pitch, 9V280XX Series, 10 Conductors, 28 AWG (7x36) Tinned Copper, PVC Insulated Conductors on PVC Substrate
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reduced crosstalk in balanced mode, can be mass-terminatable in flat sections with standard IDC connectors |
| Size | Stranding | Material |
|---|---|---|
| 28 | 7x36 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | Brown/Tan, Red/Tan, Orange/Tan, Yellow/Tan, Green/Tan |
| Conductor Spacing Center-Center Outside: | .450 +/- .015 in |
| Conductor Spacing Center-Center Flat Section: | .050 +/- .005 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 68.2 Ohm/1000ft (224 Ohm/km) | 20 pF/ft (66 pF/m) | 115 Ohm | 1.6 ns/ft | 0.24 µH/ft (0.79 µH/m) | 64% | 1 Amp per Conductor at 20ºC |
| 16 pF/ft (52 pF/m) | 100 Ohm |
| Description | Start Frequency [MHz] | Start Frequency [MHz] | dB Suppression |
|---|---|---|---|
| 10 ft. sample length | 10 MHz | 100 MHz | 35 dB |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time |
|---|---|---|---|
| 10 ft. sample length all grounds connected together. | 5.8 | 5.2 | 3 ns |
| 10 ft. sample length all grounds connected together. | 4 | 3.2 | 5 ns |
| 10 ft. sample length all grounds connected together. | 2.5 | 2.8 | 7 ns |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 10 | 3.5 dB/100ft |
| 20 | 5.5 dB/100ft |
| 30 | 7.2 dB/100ft |
| 40 | 8.8 dB/100ft |
| 50 | 10.2 dB/100ft |
| 60 | 12 dB/100ft |
| 70 | 13 dB/100ft |
| 80 | 14.2 dB/100ft |
| 90 | 15 dB/100ft |
| 100 | 16 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | 18" of twisted pairs and 2" of flat section. The transition area is included in the twisted length to assure a full 2 inches of flat termination area. |
| UL Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -20°C to +105°C |
| Installation Min. |
|---|
| 4.5 in |
| Bulk Cable Weight: | 25 lbs/1000ft (37 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 2693, AWM 2697 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.296 Revision Date: 09-07-2025 |
| Item # | Color | Length | UPC | Footnote |
|---|---|---|---|---|
| 9V28010 000H100 | None | 100 ft | 612825222118 | E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |