(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Switched, Outlet Level Monitoring, + Environmental Monitoring -- 20A, 120/208V, Horizontal, (8) Locking IEC C13, C20, Inlet, per Circuit/Breaker and per Outlet power monitoring with Outlet switching. Environmental monitoring via optional remote sensors. Ethernet connectivity. Local LCD display. Black Powder Coat
| Product Overview: | Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems. |
| Features: | U-Lock IEC C13 and C19 receptacles feature an integrated locking mechanism built within the receptacle housing. The locking mechanism is protected against vibration and external elements that can easily dislodge external locking clips or guides. This self-contained locking mechanism works with any standard IEC plug. |
| Environmental Space: | Indoor |
| Power Distribution Type: | Remotely Switched (S) |
| Monitoring (Local/Remote): | Power/Agg + Outlet |
| Rack Units: | 1U |
| Overall Height: | 1.72 in |
| Overall Width: | 17.1 in |
| Overall Depth: | 8.5 in |
| Input Volts (V)/Output Volts (V): | 120 or 208/120 or 208 |
| Amps/Volts: | 120 or 208 /120 or 208 |
| Amps/Phases: | 20 |
| Circuit breaker (Amp/Qty): | No |
| De-Rated Power (kW): | 1.9 kW |
| Plug Type: | C-20 Power Inlet (Cord Sold Separately) |
| Total Receptacle: | 8 |
| Receptacle Type/Qty: | C-13L/8 |
| Cord Length: | 10 ft |
| Mount Type: | Rack Mount 19” Horizontal |
| Finish: | Black Powder Coat |
| Material: | Steel |
| Color: | Black |
| Weight: | 5.0 lb |
| Part Number: | 9SO5-080001 |
| Packaging: | Individually Boxed |
| Item # |
|---|
| 9SO5-080001 |
| Update and Revision: | Revision Number: 0.39 Revision Date: 05-31-2024 |