Rainbow Ribbon Cable .050" Pitch, 9R280XX Series, 50 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulated Conductors on PVC Substrate
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, color-coded for quick identification & circuit tracing, easy breakouts for circuit routing, designed for mass-termination with standard IDC connectors |
| AWG | Stranding | Material |
|---|---|---|
| 28 | 7x36 | TC - Tinned Copper |
| Conductor Count: | 50 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.010 in |
| Number | Color |
|---|---|
| 1 | Brown |
| 2 | Red |
| 3 | Orange |
| 4 | Yellow |
| 5 | Green |
| 6 | Blue |
| 7 | Purple |
| 8 | Gray |
| 9 | White |
| 10 | Black |
| Over 10 conductors | Repeat as required |
| Conductor Spacing: | .050 +/- .003 in |
| Conductor Spacing Center-Center Outside: | 2.450 +/- .011 in |
| Substrate Thickness and Material: | .010 in, Clear PVC |
| OuterJacket1, Nominal Width: | 2.500 +/- .011 in |
| OuterJacket1, Nom Thick Flat Section: | 0.036 in |
| Nominal Conductor DCR |
|---|
| 68.2 Ohm/1000ft |
| Element | Nom. Capacitance Conductor to Conductor |
|---|---|
| @ 1 kHz (GSG) | 18 pF/ft |
| @ 1 MHz (GS) | 10 pF/ft |
| @ 1 MHz (GSG) | 15 pF/ft |
| Min Insulation Resistance: |
| Element | Nominal Inductance |
|---|---|
| @ 1 MHz (GS) | 0.29 µH/ft |
| @ 1 MHz (GSG) | 0.2 µH/ft |
| Nominal Balanced Characteristic Impedance Description | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
|---|---|---|
| (GS) | 150 Ohm | (GS) |
| (GSG) | 105 Ohm | (GSG) |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 10 MHz | 2.8 dB/100ft |
| 20 MHz | 4.8 dB/100ft |
| 30 MHz | 6.5 dB/100ft |
| 40 MHz | 8.3 dB/100ft |
| 50 MHz | 9.8 dB/100ft |
| 60 MHz | 12 dB/100ft |
| 70 MHz | 13 dB/100ft |
| 80 MHz | 14 dB/100ft |
| 90 MHz | 15.8 dB/100ft |
| 100 MHz | 17 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.40 ns/ft | 72% |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
|---|---|---|---|
| 10 ft. sample length | 4.8 | 7 | 3 ns |
| 10 ft. sample length | 3.5 | 4.7 | 5 ns |
| 10 ft. sample length | 3 | 3 | 7 ns |
| Max. Recommended Current [A] |
|---|
| 1 Amp per Conductor at 20ºC |
| Dielectric Withstand Voltage | UL Voltage Rating |
|---|---|
| 2000 V | 300 V |
| Operating Temperature Range: | -20°C to +105°C |
| Bulk Cable Weight: | 56 lbs/1000ft |
| Minimum Bend Radius During Installation: | 1.5 in |
| Minimum Minor Axis Bend Radius: | 0.5 in |
| UL AWM Style Compliance: | AWM 20932 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| CA Prop 65 (CJ for Wire and Cable): | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 300 V |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9R28050 000100 | None | Reel | 100 ft | 612825222040 |
| Update and Revision: | Revision Number: 0.357 Revision Date: 02-03-2025 |