(10)Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, color-coded for quick identification & circuit tracing, easy breakouts for circuit routing, designed for mass-termination with standard IDC connectors |
AWG | Stranding | Material |
---|---|---|
28 | 7x36 | TC - Tinned Copper |
Conductor Count: | 37 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.010 in |
Number | Color |
---|---|
1 | Brown |
2 | Red |
3 | Orange |
4 | Yellow |
5 | Green |
6 | Blue |
7 | Purple |
8 | Gray |
9 | White |
10 | Black |
Over 10 conductors | Repeat as required |
Cond Spacing Center-Center: | .050 +/- .003 in |
Cond Spacing Center-Center Outside: | 1.800 +/- .011 in |
Substrate Thickness and Material: | .010 in, Clear PVC |
OuterJacket1, Nominal Width: | 1.850 +/- .011 in |
OuterJacket1, Nom Thick Flat Section: | 0.036 in |
Nominal Conductor DCR |
---|
68.2 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor |
---|---|
@ 1 kHz (GSG) | 18 pF/ft |
@ 1 MHz (GS) | 10 pF/ft |
@ 1 MHz (GSG) | 15 pF/ft |
Element | Nominal Inductance |
---|---|
@ 1 MHz (GS) | 0.29 µH/ft |
@ 1 MHz (GSG) | 0.2 µH/ft |
Nominal Balanced Characteristic Impedance Description | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
---|---|---|
(GS) | 150 Ohm | (GS) |
(GSG) | 105 Ohm | (GSG) |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
10 MHz | 2.8 dB/100ft |
20 MHz | 4.8 dB/100ft |
30 MHz | 6.5 dB/100ft |
40 MHz | 8.3 dB/100ft |
50 MHz | 9.8 dB/100ft |
60 MHz | 12 dB/100ft |
70 MHz | 13 dB/100ft |
80 MHz | 14 dB/100ft |
90 MHz | 15.8 dB/100ft |
100 MHz | 17 dB/100ft |
Table Notes: | GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode |
Nominal Delay |
---|
1.40 ns/ft |
Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
---|---|---|---|
10 ft. sample length | 4.8 | 7 | 3 ns |
10 ft. sample length | 3.5 | 4.7 | 5 ns |
10 ft. sample length | 3 | 3 | 7 ns |
Max. Recommended Current [A] |
---|
1 Amp per Conductor at 20ºC |
Dielectric Withstand Voltage | UL Voltage Rating |
---|---|
2000 V | 300 V |
Operating Temp Range: | -20°C to +105°C |
Bulk Cable Weight: | 42 lbs/1000ft |
UL AWM Style Compliance: | 20932 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 300 V |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9R28037 000100 | None | Reel | 100 ft | 612825221982 |
Update and Revision: | Revision Number: 0.241 Revision Date: 08-07-2020 |