Rainbow Ribbon Cable .050" Pitch, 9R280XX Series, 25 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulated Conductors on PVC Substrate
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, color-coded for quick identification & circuit tracing, easy breakouts for circuit routing, designed for mass-termination with standard IDC connectors |
| Size | Stranding | Material |
|---|---|---|
| 28 | 7x36 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Repeat as required |
| Conductor Spacing Center-Center: | .050 +/- .003 in |
| Conductor Spacing Center-Center Outside: | 1.200 +/- .008 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 68.2 Ohm/1000ft (224 Ohm/km) | 18 pF/ft (59 pF/m) | 150 Ohm | 1.40 ns/ft | 0.29 µH/ft (0.95 µH/m) | 72% | 1 Amp per Conductor at 20ºC |
| 10 pF/ft (33 pF/m) | 105 Ohm | 0.2 µH/ft (0.66 µH/m) | ||||
| 15 pF/ft (49 pF/m) |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time |
|---|---|---|---|
| 10 ft. sample length | 4.8 | 7 | 3 ns |
| 10 ft. sample length | 3.5 | 4.7 | 5 ns |
| 10 ft. sample length | 3 | 3 | 7 ns |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 10 | 2.8 dB/100ft |
| 20 | 4.8 dB/100ft |
| 30 | 6.5 dB/100ft |
| 40 | 8.3 dB/100ft |
| 50 | 9.8 dB/100ft |
| 60 | 12 dB/100ft |
| 70 | 13 dB/100ft |
| 80 | 14 dB/100ft |
| 90 | 15.8 dB/100ft |
| 100 | 17 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode |
| UL Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -20°C to +105°C |
| Bulk Cable Weight: | 28 lbs/1000ft (42 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 20932 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.425 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9R28025 000100 | None | Reel | 100 ft | 612825221890 |