Product Hierarchy
Product Hierarchy

9PL3-241013 - Metered, Upgradeable, 60A, 208V, Vertical, (18) Locking IEC C13, (6) Locking IEC C19, breakered, PDU with 2P +E (IP67)




Metered, Upgradeable, 60A, 208V, Vertical, (18) Locking IEC C13, (6) Locking IEC C19, breakered, 10 ft Power Cord with 2P +E (IP67), Input and breaker level current monitoring. Local high visibility LED Display. Input power monitoring available via VLC feature using the Mobile App. Black Powder Coat.

Application

Product Overview: Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.
Environmental Space: Indoor
Power Distribution Type: Power Monitored (P)

Construction and Dimensions

Overall Height: 72.0 in
Overall Width: 2.25 in
Overall Depth: 3.44 in

Electrical Characteristics

Input Volts (V)/Output Volts (V): 208/208
Amps/Volts: 60/208V
Amps/Phases: 60
Circuit breaker (Amp/Qty): 20/3D
De-Rated Power (kW): 17.2 kW

Mechanical Construction

On-Off Switch: Breaker/Switch Combination
Plug Type: IEC60309 2P + E, 60A, Watertight IP67
Total Receptacle: 24
Receptacle Type/Qty: C-13L/18 + C-19L/6
Cord Length: 10 ft

Mechanical Characteristics

Mount Type: Vertical

Environmental and Overall Characteristics

Finish: Black powdercoat finish
Material: Steel
Color: Black
Weight: 28.0 lb

Related Part Numbers

Part Number: 9PL3-241013
Packaging: Individually Boxed
Variants
Item #Color
9PL3-241013Black
9PL3-241013Black
Update and Revision: Revision Number: 0.35 Revision Date: 11-14-2022
9PL3-241013.pdf
No accessories are available for this product