Product Hierarchy
Product Hierarchy

9PJ2-421003 - Power Monitored, 30 AMP 120/208V WYE 3 Phase 42 Outlet (36 - C13; 6 - C19) PDU with L21-30P Plug




Metered, Upgradeable, 30A, 120/208V WYE, 3 Phase, Vertical, (36) IEC C13, (6) IEC C19, breakered, 10 ft power cord with L21-30P, Input Phase and Circuit/Breaker current monitoring. Local high visibility LED display. Input and per Phase power monitoring available via VLC using the Mobile app. Black Powder Coat

Application

Product Overview: Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.
Environmental Space: Indoor
Power Distribution Type: Power Monitored (P)
Monitoring (Local/Remote): Amp (X,Y,Z)/No

Construction and Dimensions

Overall Height: 72.0 in
Overall Width: 2.0 in
Overall Depth: 2.0 in

Electrical Characteristics

Input Volts (V)/Output Volts (V): 120/208 WYE/208
Amps/Phases: 30 x 3 Ph
Circuit breaker (Amp/Qty): 20/3D
De-Rated Power (kW): 8.6 kW

Mechanical Construction

Plug Type: L21-30P
Total Receptacle: 42
Receptacle Type/Qty: C-13/36 + C-19/6
Cord Length: 10 ft

Mechanical Characteristics

Mount Type: Vertical

Environmental and Overall Characteristics

Finish: Black Powder Coat
Material: Steel
Color: Black
Weight: 17.0 lb

Related Part Numbers

Part Number: 9PJ2-421003
Packaging: Individually Boxed
Variants
Item #
9PJ2-421003
9PJ2-421003
9PJ2-421003
Update and Revision: Revision Number: 0.41 Revision Date: 05-31-2024
9PJ2-421003.pdf
No accessories are available for this product