Product Hierarchy
Product Hierarchy

9PH2-241007 - Power Metered, 30 Amp 120V 24 Outlet (NEMA 5-20R) PDU with L5-30P Plug




Metered, Upgradeable, 30A, 120V, Vertical, (24) NEMA 5-20R, breakered, 10 ft power cord with L5-30P, Input current monitoring. Local high visibility LED display. Input power monitoring available via VLC feature using the mobile app. Black Powder Coat

Application

Product Overview: Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.
Environmental Space: Indoor
Power Distribution Type: Power Monitored (P)
Monitoring (Local): Power

Construction and Dimensions

Overall Height: 66.25 in
Overall Width: 2.0 in
Overall Depth: 2.0 in

Electrical Characteristics

Amps/Volts: 30/120
Amps/Phases: 30
De-Rated Power (kW): 1.9 kW

Mechanical Construction

On-Off Switch: No
Plug Type: L5-30P
Total Receptacle: 24
Receptacle Type/Qty: 5-20R/24
Surge Suppression: No
Thermal Circuit Breaker: No
Cord Length: 10 ft

Mechanical Characteristics

Mount Type: Vertical

Environmental and Overall Characteristics

Finish: Black Powder Coat
Material: Steel
Color: Black
Weight: 15.0 lb

Related Part Numbers

Part Number: 9PH2-241007
Packaging: Individually Boxed
Variants
Item #Color
9PH2-241007Black
9PH2-241007Black
Update and Revision: Revision Number: 0.40 Revision Date: 05-31-2024
9PH2-241007.pdf
No accessories are available for this product