Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Metered, Upgradeable, 30A, 230/400V WYE, 3 Phase, Vertical, (24) Locking IEC C13, (6) Locking IEC C19, breakered, 10 ft power cord with 3P+N+E (IP44), Input Phase and Circuit/Breaker current monitoring. Local high visibility LED display. Input and per Phase power monitoring available via VLC using the Mobile app. Black Powder Coat
| Product Overview: | Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems. |
| Features: | U-Lock IEC C13 and C19 receptacles feature an integrated locking mechanism built within the receptacle housing. The locking mechanism is protected against vibration and external elements that can easily dislodge external locking clips or guides. This self-contained locking mechanism works with any standard IEC plug. |
| Environmental Space: | Indoor |
| Power Distribution Type: | Power Monitored (P) |
| Monitoring (Local/Remote): | Amp (X,Y,Z)/No |
| Overall Height: | 72.0 in |
| Overall Width: | 2.0 in |
| Depth: | 2.25 in |
| Input Volts (V)/Output Volts (V): | 230/400 WYE/230 |
| Amps/Phases: | 30 x 3 Ph |
| Circuit breaker (Amp/Qty): | 20/6D |
| De-Rated Power (kW): | 16.6 kW |
| Plug Type: | 4P, 5W |
| Total Receptacle: | 30 |
| Receptacle Type/Qty: | C-13L/24 + C-19L/6 |
| Cord Length: | 10 ft |
| Mount Type: | Vertical |
| Finish: | Black Powder Coat |
| Material: | Steel |
| Color: | Black |
| Weight: | 17.0 lb |
| Part Number: | 9PD3-301001 |
| Packaging: | Individually Boxed |
| Item # | Color |
|---|---|
| 9PD3-301001 | Black |
| Update and Revision: | Revision Number: 0.43 Revision Date: 05-31-2024 |