(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
Miniaturized Flat Gray Ribbon Cable .025" Pitch, 9L300XX Series, 50 Conductor, 30 AWG (7x38) Tinned Copper, PVC Insulation
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, higher signal density, design flexibility, reliable mass-termination to standard IDC connectors |
| AWG | Stranding | Material |
|---|---|---|
| 30 | 7x38 | TC - Tinned Copper |
| Conductor Count: | 50 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.008 in |
| Color |
|---|
| Gray |
| Color Chart1 Table Notes: | First Conductor has Red Stripe |
| Conductor Spacing: | .025 +/- .002 in |
| Conductor Spacing Center-Center Outside: | 1.225 +/- .007 in |
| OuterJacket1, Nominal Width: | 1.250 +/- .007 in |
| OuterJacket1, Nom Thick Flat Section: | 0.027 in |
| Nominal Conductor DCR |
|---|
| 108 Ohm/1000ft |
| Element | Nom. Capacitance Conductor to Conductor |
|---|---|
| @ 1 kHz (GS) | 18 pF/ft |
| @ 1 kHz (GSG) | 32 pF/ft |
| @ 1 MHz (GS) | 14 pF/ft |
| @ 1 MHz (GSG) | 24 pF/ft |
| Min Insulation Resistance: |
| Element | Nominal Inductance |
|---|---|
| @ 1 MHz (GS) | 0.21 µH/ft |
| @ 1 MHz (GSG) | 0.14 µH/ft |
| Nominal Balanced Characteristic Impedance Description | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
|---|---|---|
| (GS) | 105 Ohm | (GS) |
| (GSG) | 70 Ohm | (GSG) |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 10 MHz | 5.4 dB/100ft |
| 20 MHz | 9.5 dB/100ft |
| 30 MHz | 14.1 dB/100ft |
| 40 MHz | 18 dB/100ft |
| 50 MHz | 20.1 dB/100ft |
| 60 MHz | 24.9 dB/100ft |
| 70 MHz | 26.5 dB/100ft |
| 80 MHz | 30 dB/100ft |
| 90 MHz | 30.6 dB/100ft |
| 100 MHz | 33 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GSG=Ground-Signal-Ground Mode |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.52 ns/ft | 66% |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
|---|---|---|---|
| 10 ft. sample length | 6 | 7.1 | 3 ns |
| 10 ft. sample length | 5.4 | 7 | 5 ns |
| 10 ft. sample length | 5 | 6.6 | 7 ns |
| Max. Recommended Current [A] |
|---|
| 0.5 Amps per Conductor at 20ºC |
| Dielectric Withstand Voltage | UL Voltage Rating |
|---|---|
| 2000 V | 150 V |
| Operating Temperature Range: | -40°C to +105°C |
| Bulk Cable Weight: | 33 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.5 in |
| UL AWM Style Compliance: | AWM 2678 |
| CSA AWM Compliance: | II A |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| CA Prop 65 (CJ for Wire and Cable): | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 150 V |
| Plenum (Y/N): | No |
| Item # | Color | Length | UPC |
|---|---|---|---|
| 9L30050 008H100 | Gray | 100 ft | 612825221777 |
| Update and Revision: | Revision Number: 0.325 Revision Date: 02-03-2025 |