Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Shielded Flat Ribbon Cable .050" Pitch, 9L283XX Series, 26 Conductor, 28 AWG (7x36) Tinned Copper, Gray PVC Insulation, Beldfoil® Tape, Black PVC Jacket
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors, noisy evnvironments |
| Size | Stranding | Material |
|---|---|---|
| 28 | 7x36 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | Gray |
| Conductor Spacing Center-Center: | .050 +/- .002 in |
| Conductor Spacing Center-Center Outside: | 1.250 +/- .008 in |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.038 in (0.97 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 68.2 Ohm/1000ft (224 Ohm/km) | 70 pF/ft (230 pF/m) | 45 Ohm | 1.7 ns/ft | 0.11 µH/ft (0.36 µH/m) | 60% | 1 Amp per Conductor at 20ºC |
| 50 pF/ft (160 pF/m) |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time |
|---|---|---|---|
| 10 ft. sample length with ground connected to shield | 1.5 | 2 | 3 ns |
| 10 ft. sample length with ground connected to shield | 0.9 | 1.5 | 5 ns |
| 10 ft. sample length with ground connected to shield | 0.7 | 1.2 | 7 ns |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 10 | 6 dB/100ft |
| 20 | 9.5 dB/100ft |
| 30 | 12.5 dB/100ft |
| 40 | 14.9 dB/100ft |
| 50 | 17.2 dB/100ft |
| 60 | 19 dB/100ft |
| 70 | 21.5 dB/100ft |
| 80 | 23 dB/100ft |
| 90 | 24.5 dB/100ft |
| 100 | 26 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GSG=Ground-Signal-Ground Mode |
| UL Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -20°C to +105°C |
| Bulk Cable Weight: | 97 lbs/1000ft (140 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 20081, II A |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.309 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9L28326 010100 | Black | Reel | 100 ft | 612825221760 | E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |