(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors, noisy evnvironments |
AWG | Stranding | Material |
---|---|---|
28 | 7x36 | TC - Tinned Copper |
Conductor Count: | 20 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.010 in |
Color |
---|
Gray |
Table Notes: | First Conductor has Red Stripe |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 28 | 7x36 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.038 in |
Cond Spacing Center-Center: | .050 +/- .002 in |
Cond Spacing Center-Center Outside: | .950 +/- .008 in |
OuterJacket1, Nominal Width: | 1.070 in |
OuterJacket1, Nom Thick Flat Section: | 0.115 in |
Nominal Conductor DCR |
---|
68.2 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor |
---|---|
@ 1 kHz (GSG) with shield grounded | 70 pF/ft |
@ 1 MHz (GSG) with shield grounded | 50 pF/ft |
Element | Nominal Inductance |
---|---|
@ 1 MHz (GSG) with shield grounded | 0.11 µH/ft |
Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
---|---|
45 Ohm | (GSG) with shield grounded |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
10 MHz | 6 dB/100ft |
20 MHz | 9.5 dB/100ft |
30 MHz | 12.5 dB/100ft |
40 MHz | 14.9 dB/100ft |
50 MHz | 17.2 dB/100ft |
60 MHz | 19 dB/100ft |
70 MHz | 21.5 dB/100ft |
80 MHz | 23 dB/100ft |
90 MHz | 24.5 dB/100ft |
100 MHz | 26 dB/100ft |
Table Notes: | GSG=Ground-Signal-Ground Mode |
Nominal Delay |
---|
1.7 ns/ft |
Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
---|---|---|---|
10 ft. sample length with ground connected to shield | 1.5 | 2 | 3 ns |
10 ft. sample length with ground connected to shield | 0.9 | 1.5 | 5 ns |
10 ft. sample length with ground connected to shield | 0.7 | 1.2 | 7 ns |
Max. Recommended Current [A] |
---|
1 Amp per Conductor at 20ºC |
Dielectric Withstand Voltage | UL Voltage Rating |
---|---|
2000 V | 300 V |
Operating Temp Range: | -20°C to +105°C |
Bulk Cable Weight: | 78 lbs/1000ft |
Min Bend Radius During Installation: | 3.3 in |
Min Bend Radius/Minor Axis: | 1.25 in |
UL AWM Style Compliance: | 20081 |
CSA AWM Compliance: | II A |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | VW-1 |
CSA Flammability: | FT1 |
UL voltage rating: | 300 V |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9L28320 010100 | Black | Reel | 100 ft | 612825221746 |
Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
Update and Revision: | Revision Number: 0.319 Revision Date: 11-19-2020 |