Shielded Flat Ribbon Cable .050" Pitch, 9L283XX Series, 9 Conductor, 28 AWG (7x36) Tinned Copper, Gray PVC Insulation, Beldfoil® Tape, Black PVC Jacket
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors, noisy evnvironments |
| AWG | Stranding | Material |
|---|---|---|
| 28 | 7x36 | TC - Tinned Copper |
| Conductor Count: | 9 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.010 in |
| Color |
|---|
| Gray |
| Color Chart1 Table Notes: | First Conductor has Red Stripe |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 28 | 7x36 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.038 in |
| Conductor Spacing: | .050 +/- .002 in |
| Conductor Spacing Center-Center Outside: | .400 +/- .008 in |
| OuterJacket1, Nominal Width: | .520 in |
| OuterJacket1, Nom Thick Flat Section: | 0.115 in |
| Nominal Conductor DCR |
|---|
| 68.2 Ohm/1000ft |
| Element | Nom. Capacitance Conductor to Conductor |
|---|---|
| @ 1 kHz (GSG) with shield grounded | 70 pF/ft |
| @ 1 MHz (GSG) with shield grounded | 50 pF/ft |
| Min Insulation Resistance: |
| Element | Nominal Inductance |
|---|---|
| @ 1 MHz (GSG) with shield grounded | 0.11 µH/ft |
| Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
|---|---|
| 45 Ohm | (GSG) with shield grounded |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 10 MHz | 6 dB/100ft |
| 20 MHz | 9.5 dB/100ft |
| 30 MHz | 12.5 dB/100ft |
| 40 MHz | 14.9 dB/100ft |
| 50 MHz | 17.2 dB/100ft |
| 60 MHz | 19 dB/100ft |
| 70 MHz | 21.5 dB/100ft |
| 80 MHz | 23 dB/100ft |
| 90 MHz | 24.5 dB/100ft |
| 100 MHz | 26 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GSG=Ground-Signal-Ground Mode |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.7 ns/ft | 60% |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
|---|---|---|---|
| 10 ft. sample length with ground connected to shield | 1.5 | 2 | 3 ns |
| 10 ft. sample length with ground connected to shield | 0.9 | 1.5 | 5 ns |
| 10 ft. sample length with ground connected to shield | 0.7 | 1.2 | 7 ns |
| Max. Recommended Current [A] |
|---|
| 1 Amp per Conductor at 20ºC |
| Dielectric Withstand Voltage | UL Voltage Rating |
|---|---|
| 2000 V | 300 V |
| Operating Temperature Range: | -20°C to +105°C |
| Bulk Cable Weight: | 44 lbs/1000ft |
| Minimum Bend Radius During Installation: | 3.0 in |
| Minimum Minor Axis Bend Radius: | 1.25 in |
| UL AWM Style Compliance: | AWM 20081 |
| CSA AWM Compliance: | II A |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65 (CJ for Wire and Cable): | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 300 V |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9L28309 010100 | Black | Reel | 100 ft | 612825221722 |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
| Update and Revision: | Revision Number: 0.413 Revision Date: 02-03-2025 |