Product Hierarchy
Product Hierarchy

9L28026 - Flat Gray Ribbon Cable .050" Pitch, 9L280XX Series, #28-26c, PVC Ins




Flat Gray Ribbon Cable .050" Pitch, 9L280XX Series, 26 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulation

Product Overview

Suitable Applications: Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors

Construction Details

Conductor
SizeStrandingMaterial
287x36TC - Tinned Copper
Insulation
MaterialNom. ThicknessColor Code
PVC - Polyvinyl Chloride0.010 in (0.25 mm)Gray
Conductor Spacing Center-Center: .050 +/- .002 in
Conductor Spacing Center-Center Outside: 1.250 +/- .008 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
68.2 Ohm/1000ft (224 Ohm/km)18 pF/ft (59 pF/m)150 Ohm1.4 ns/ft0.29 µH/ft (0.95 µH/m)72%1 Amp per Conductor at 20ºC
10 pF/ft (33 pF/m)105 Ohm0.2 µH/ft (0.66 µH/m)
15 pF/ft (49 pF/m)
Unbalanced Crosstalk
ElementTypical Unbalanced NEXT %Typical Unbalanced FEXT %Typical Cross Talk Pulse Rise Time
10 ft. sample length4.873 ns
10 ft. sample length3.54.75 ns
10 ft. sample length337 ns
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss (Attenuation)
102.8 dB/100ft
204.8 dB/100ft
306.5 dB/100ft
408.3 dB/100ft
509.8 dB/100ft
6012 dB/100ft
7013 dB/100ft
8014 dB/100ft
9015.8 dB/100ft
10017 dB/100ft
High Frequency Table (Nominal/Typical) Notes: GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
-40°C to +105°C
Bulk Cable Weight: 30 lbs/1000ft (45 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 2651, I A
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.390 Revision Date: 10-27-2026

Part Numbers

Variants
Item #ColorLengthUPC
9L28026 008H100Gray100 ft612825221678
Date: 2005-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product