Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Flat Gray Ribbon Cable .050" Pitch, 9L280XX Series, 25 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulation
| Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors |
| AWG | Stranding | Material |
|---|---|---|
| 28 | 7x36 | TC - Tinned Copper |
| Conductor Count: | 25 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.010 in |
| Color |
|---|
| Gray |
| Color Chart1 Table Notes: | First Conductor has Red Stripe |
| Conductor Spacing: | .050 +/- .002 in |
| Conductor Spacing Center-Center Outside: | 1.200 +/- .008 in |
| OuterJacket1, Nominal Width: | 1.250 +/- .008 in |
| OuterJacket1, Nom Thick Flat Section: | 0.035 in |
| Nominal Conductor DCR |
|---|
| 68.2 Ohm/1000ft |
| Element | Nom. Capacitance Conductor to Conductor |
|---|---|
| @ 1 kHz (GSG) | 18 pF/ft |
| @ 1 MHz (GS) | 10 pF/ft |
| @ 1 MHz (GSG) | 15 pF/ft |
| Min Insulation Resistance: |
| Element | Nominal Inductance |
|---|---|
| @ 1 MHz (GS) | 0.29 µH/ft |
| @ 1 MHz (GSG) | 0.2 µH/ft |
| Nominal Balanced Characteristic Impedance Description | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
|---|---|---|
| (GS) | 150 Ohm | (GS) |
| (GSG) | 105 Ohm | (GSG) |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 10 MHz | 2.8 dB/100ft |
| 20 MHz | 4.8 dB/100ft |
| 30 MHz | 6.5 dB/100ft |
| 40 MHz | 8.3 dB/100ft |
| 50 MHz | 9.8 dB/100ft |
| 60 MHz | 12 dB/100ft |
| 70 MHz | 13 dB/100ft |
| 80 MHz | 14 dB/100ft |
| 90 MHz | 15.8 dB/100ft |
| 100 MHz | 17 dB/100ft |
| High Frequency Table (Nominal/Typical) Notes: | GS=Ground-Signal Mode; GSG=Ground-Signal-Ground Mode |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.40 ns/ft | 72% |
| Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
|---|---|---|---|
| 10 ft. sample length | 4.8 | 7 | 3 ns |
| 10 ft. sample length | 3.5 | 4.7 | 5 ns |
| 10 ft. sample length | 3 | 3 | 7 ns |
| Max. Recommended Current [A] |
|---|
| 1 Amp per Conductor at 20ºC |
| Dielectric Withstand Voltage | UL Voltage Rating |
|---|---|
| 2000 V | 300 V |
| Operating Temperature Range: | -40°C to +105°C |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Minimum Bend Radius During Installation: | 2.5 in |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| UL AWM Style Compliance: | AWM 2651 |
| CSA AWM Compliance: | I A |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| CA Prop 65 (CJ for Wire and Cable): | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 300 V |
| Plenum (Y/N): | No |
| Item # | Color | Length | UPC |
|---|---|---|---|
| 9L28025 008H100 | Gray | 100 ft | 612825221661 |
| Update and Revision: | Revision Number: 0.352 Revision Date: 02-03-2025 |