Product Hierarchy
Product Hierarchy

9L28014 - Flat Gray Ribbon Cable .050" Pitch, 9L280XX Series, #28-14c, PVC Ins




Flat Gray Ribbon Cable .050" Pitch, 9L280XX Series, 14 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulation

Product Overview

Suitable Applications: Internal interconnection, internal wiring of electronic equipment, reliable mass-termination to standard IDC connectors

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterial
287x36TC - Tinned Copper
Conductor Count: 14
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.010 in
Color Chart
Color
Gray
Table Notes: First Conductor has Red Stripe

Construction and Dimensions

Conductor Spacing Center-Center: .050 +/- .002 in
Conductor Spacing Center-Center Outside: .650 +/- .008 in
OuterJacket1, Nominal Width: .700 +/- .008 in
OuterJacket1, Nom Thick Flat Section: 0.035 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
68.2 Ohm/1000ft
Capacitance
ElementNom. Capacitance Conductor to Conductor
@ 1 kHz (GSG)18 pF/ft
@ 1 MHz (GS)10 pF/ft
@ 1 MHz (GSG)15 pF/ft
Min Insulation Resistance: 10,000 MOhm
Inductance
ElementNominal Inductance
@ 1 MHz (GS)0.29 µH/ft
@ 1 MHz (GSG)0.2 µH/ft
Impedance
Nominal Characteristic ImpedanceNominal Characteristic Impedance Description
150 Ohm(GS)
105 Ohm(GSG)
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
10 MHz2.8 dB/100ft
20 MHz4.8 dB/100ft
30 MHz6.5 dB/100ft
40 MHz8.3 dB/100ft
50 MHz9.8 dB/100ft
60 MHz12 dB/100ft
70 MHz13 dB/100ft
80 MHz14 dB/100ft
90 MHz15.8 dB/100ft
100 MHz17 dB/100ft
Table Notes: GSG=Ground-Signal-Ground Mode
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.4 ns/ft72%
Unbalanced Crosstalk
ElementTypical Unbalanced NEXT %Typical Unbalanced FEXT %Typical Cross Talk Pulse Rise Time (ns)
10 ft. sample length4.873 ns
10 ft. sample length3.54.75 ns
10 ft. sample length337 ns
Current
Max. Recommended Current [A]
1 Amp per Conductor at 20ºC
Voltage
Dielectric Withstand VoltageUL Voltage Rating
2000 V300 V

Temperature Range

Operating Temperature Range: -40°C to +105°C

Mechanical Characteristics

Bulk Cable Weight: 16 lbs/1000ft
Min. Bend Radius During Installation: 2.55 in
Min. Bend Radius/Minor Axis: 2.52 in

Standards

UL AWM Style Compliance: AWM 2651
CSA AWM Compliance: I A

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65 (CJ for Wire and Cable): Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1
UL voltage rating: 300 V

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorLengthUPC
9L28014 008H100Gray100 ft612825221616
9L28014 008H300Gray300 ft612825221623

History

Update and Revision: Revision Number: 0.397 Revision Date: 02-03-2025
Date: 2005-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product